Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
250 SSFTM 50
ORDERNO
Article-number
250 SSFTM 50
WDWOF
Wheel-Ø without flange
250 mm
WDWF
Wheel-Ø with flange
290 mm
TRW
Tread width
55 mm
WW
Wheel width
70 mm
LC
Load capacity
7600 kg
HW
Hub width
70 mm
WB
Wheel bearing
Tapered roller bearing
BD
Bore diameter
50 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices